Elevator bucket bolts with hex nut
BN 290
DIN 15237
~ČSN 021329
Headform |
Headform
Countersunk head
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 15237
~ČSN 021329
Features
Headform |
Headform
Countersunk head
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
zinc plated blue
|