Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Wire rope clips

BN 297

DIN 741

(Standard withdrawn)


  • Clamp: malleable cast iron
  • Clip and nuts: steel

Material
Material Malleable cast iron / steel
Surface
Surface zinc plated blue

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

DIN 741 (Standard withdrawn)

Product features

  • Clamp: malleable cast iron
  • Clip and nuts: steel

Additional information

Wire rope clips according to DIN 741 are not suitable for safety applications. Consult DIN 1142 / EN 13411-5 for safety applications.

Features

Material
Material Malleable cast iron / steel
Surface
Surface zinc plated blue

Assembly notice

1 = correct
2 = incorrect
The clamp should always be placed on the load bearing part of the rope, whereas the clip should be placed on the dead (short) part of the rope. Clip distance = 6 x rope diameter.

Illustration assembly