Ensat® 302
BN 1224 - Assortment kit self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics
Headform |
Headform
Unheaded
|
Brand |
Brand
Ensat®
|
Brandtype |
Brandtype
302
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated yellow
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Price per assortment
Features
Headform |
Headform
Unheaded
|
Brand |
Brand
Ensat®
|
Brandtype |
Brandtype
302
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated yellow
|
Scope of supply
Quantity / Size
50 / M2,5
50 / M3
50 / M3,5
50 / M4
40 / M5
25 / M6a
20 / M6
12 / M8
8 / M10
5 / M12
3 / M14
2 / M16
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
Suitable for this
BN 1181
Ensat® 610 - Hand installation tools for self-cutting threaded inserts - Steel - black
BN 1182
Ensat® 620 - Installation tools for electric and pneumatic screwdriver for self-tapping threaded inserts - Steel - black