Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded
BN 4850
ISO 14580
Headform |
Headform
Cylindrical low
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
08.8
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Additional information
Features
Headform |
Headform
Cylindrical low
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
08.8
|
Surface |
Surface
zinc plated blue
|
BN 15 - DIN 6912
Hex socket head cap screws with low head and pilot recess, partially / fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - black
BN 16 - DIN 7984
Hex socket head cap screws with low head, partially / fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - black
BN 17 - DIN 7984
Hex socket head cap screws with low head, partially / fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - zinc plated blue
BN 6404 - ~ISO 7380-1 - DIN 34805-1
Hexalobular (6 Lobe) socket button head screws fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - zinc plated blue