Hex socket button head cap screws with collar partially / fully threaded
BN 11252
ISO 7380-2
Headform |
Headform
Button with collar
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Additional information
Features
Headform |
Headform
Button with collar
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
black
|