Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HALDER EH 22370.

BN 20211 - Ball lock pins self-locking, with elastic grip Handle: gray / orange

  • Handle: polyamide 6 gray / orange
  • Spring: stainless steel

Brand
Brand HALDER
Brandtype
Brandtype EH 22370.
Material
Material Stainless steel
Material type
Material type 1.4305
Version
Version Handle: gray / orange

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Handle: polyamide 6 gray / orange
  • Spring: stainless steel

Features

Brand
Brand HALDER
Brandtype
Brandtype EH 22370.
Material
Material Stainless steel
Material type
Material type 1.4305
Version
Version Handle: gray / orange




Suitable for this


BN 20213

HALDER EH 22400. - Retaining cables for single acting ball lock pins, with double sided clamping / indexing mechanism - Polyamide - PA 6