Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


HALDER EH 22060.

BN 13375 - Spring plungers with bolt and hex socket set screw bonded bolt polyoxymethylene (POM) white

  • Spring: stainless steel
  • Standard spring pressure

Drive
Drive Hexagon socket
Brand
Brand HALDER
Brandtype
Brandtype EH 22060.
Material
Material Stainless steel
Material type
Material type 1.4305
Version
Version bolt polyoxymethylene (POM) white

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

1) Statistical average value


Product features

  • Spring: stainless steel
  • Standard spring pressure

Features

Drive
Drive Hexagon socket
Brand
Brand HALDER
Brandtype
Brandtype EH 22060.
Material
Material Stainless steel
Material type
Material type 1.4305
Version
Version bolt polyoxymethylene (POM) white