Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPELSBERG® TK-Serie

BN 22865 - Housings TK PS, transparent

  • TK: side walls smooth or with metric knockouts
  • Base: polystyrene, grey ~RAL 7035
  • Cover: polycarbonate, transparent
  • Protection grade IP66
  • 690 volt AC
  • 1000 volt DC

Brand
Brand SPELSBERG®
Brandtype
Brandtype TK-Serie
Material
Material Polystyrene
Material execution
Material execution PS
Color
Color light gray RAL 7035

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

m = metric pre-embossing, o = without pre-embossing





Suitable for this


BN 22875

SPELSBERG® - Mounting plates - Insulating material

BN 22876

SPELSBERG® - Mounting plates - Insulating material

BN 22877

SPELSBERG® - Mounting plates - Steel plate - zinc plated