SPELSBERG® TG-Serie
BN 22854 - Housings TG PC, transparent
- TG: high-quality design with a stylish high-gloss appearance
- Recess in the cover facillitates the placement of design foils or membrane keyboards
- Smooth side walls for added flexibility
- Base: polycarbonate, grey ~RAL 7035
- Cover: polycarbonate, transparent
- Protection grade IP67
- 690 volt AC
- 1000 volt DC
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
TG-Serie
|
Material |
Material
Polycarbonate
|
Material execution |
Material execution
PC
|
Color |
Color
light gray RAL 7035
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
o = without pre-embossing
Product features
- TG: high-quality design with a stylish high-gloss appearance
- Recess in the cover facillitates the placement of design foils or membrane keyboards
- Smooth side walls for added flexibility
- Base: polycarbonate, grey ~RAL 7035
- Cover: polycarbonate, transparent
- Protection grade IP67
- 690 volt AC
- 1000 volt DC
Features
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
TG-Serie
|
Material |
Material
Polycarbonate
|
Material execution |
Material execution
PC
|
Color |
Color
light gray RAL 7035
|
Similar products
Suitable for this
BN 22855
SPELSBERG® - Mounting plates - Insulating material
BN 22856
SPELSBERG® - Mounting plates - Steel plate
BN 22857 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22858 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22091
JACOB® - Pressure balance elements with metric thread standard - Polyamide - PA 6
BN 22066
JACOB® PERFECT - Cable glands with metric thread standard - Polyamide - PA 6
BN 22101
JACOB® - Hex nuts with metric thread - Polyamide - PA 6