Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Other hexalobular (6 Lobe) socket screws

 
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 4850 - ISO 14580 Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded Steel 08.8 / 8.8 zinc plated blue
2 BN 9524 Hexalobular (6 Lobe) socket flat head screws with special low head, fully threaded Steel 08.8 zinc plated blue
3 BN 6404 - ~ISO 7380-1 Hexalobular (6 Lobe) socket button head screws fully threaded Steel 08.8 / 8.8 zinc plated blue
4 BN 30503 - ISO 14583 Hexalobular (6 Lobe) socket pan head screws fully threaded Steel 4.8 zinc plated blue
5 BN 20005 - ISO 14583 Hexalobular (6 Lobe) socket pan head screws fully threaded Steel 08.8 / 8.8 zinc plated blue
6 BN 84405 - ~ISO 14583 Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded Steel 08.8 / 8.8 zinc plated yellow
7 BN 5128 Hexalobular (6 Lobe) socket pan washer head machine screws ecosyn®-fix Steel 4.8 zinc plated blue
8 BN 219 Hexalobular (6 Lobe) socket pan head screws with serrated flange, fully threaded ecosyn®-grip Steel 8.8 zinc plated with thick layer passivation
9 BN 20367 - ~ISO 7380-2 Hexalobular (6 Lobe) socket button head screws with collar fully threaded Steel 08.8 zinc plated blue
10 BN 4851 - ISO 14581 Hexalobular socket countersunk flat head screws fully threaded Steel 08.8 / 8.8 zinc plated blue
11 BN 11493 - DIN 34827 FL Hexalobular (6 Lobe) socket set screws with flat point Steel 45 H zinc plated blue
12 BN 13270 - DIN 34827 FL Hexalobular (6 Lobe) socket set screws with flat point Steel 45 H zinc flake coated
13 BN 1536 - DIN 34827 CP Hexalobular (6 Lobe) socket set screws with cup point Steel 45 H zinc plated blue
14 BN 4737 - DIN 34827 CP Hexalobular (6 Lobe) socket set screws with cup point Steel 45 H zinc flake coated
15 BN 15857 - ISO 14580 Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded Stainless steel A2  
16 BN 20146 Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded Stainless steel A2  
17 BN 3803 - ISO 14581 Hexalobular socket countersunk flat head screws fully threaded Stainless steel A2  
18 BN 20039 - ISO 14581 Hexalobular socket countersunk flat head screws fully threaded Stainless steel A4  
19 BN 10649 Hexalobular (6 Lobe) socket pan washer head machine screws ecosyn®-fix Stainless steel A2  
 
 
Unit 1 40-42 William Angliss Drive Laverton North 3026 Victoria | Phone +61 3 9360 9698 | Fax