Taper pins with internal thread unhardened, ground
BN 865
DIN 7978 A
(Standard withdrawn)
~ISO 8736 A
~VSM 12782 A
~UNI 7284
~ČSN 022155
- Tolerance: h10
Material |
Material
Free-cutting steel
|
Surface |
Surface
plain
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 7978 A (Standard withdrawn)
~ISO 8736 A
~VSM 12782 A
~UNI 7284
~ČSN 022155
Product features
- Tolerance: h10
Features
Material |
Material
Free-cutting steel
|
Surface |
Surface
plain
|
Assembly notice
Used for blind holes