Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Spiral spring pins standard duty

BN 874

ISO 8750

DIN 7343

~UNI 6875


  • High radial elasticity
  • Large bore tolerances permissible
  • No interlinking because of closed sleeve design
  • Ideal for automatic assembling (two-sided cones)

Material
Material Steel
Material execution
Material execution hardened
Surface
Surface black
Hardness
Hardness 420-545 HV

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

ISO 8750 DIN 7343 ~UNI 6875

Product features

  • High radial elasticity
  • Large bore tolerances permissible
  • No interlinking because of closed sleeve design
  • Ideal for automatic assembling (two-sided cones)

Features

Material
Material Steel
Material execution
Material execution hardened
Surface
Surface black
Hardness
Hardness 420-545 HV

Functional principle

1. Radial elasticity shown schematically
2. Pin before insertion
3. Pin after insertion
4. Pin removed with coils rebounded
5. Cardan joint for socket wrench
6. Spiral spring pin

Illustration functional principle

Assembly notice

Mounting hole = nominal diameter: ≤ Ø 1,2 Tol. H10 / > Ø 1,2 Tol. H12