Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Heavy-duty spring pins with serrated slot, ground

BN 881

VSM 12786

(Standard withdrawn)



Drive
Drive Slot
Material
Material Spring steel
Surface
Surface plain
Hardness
Hardness 42-50 HRC

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

VSM 12786 (Standard withdrawn)

Features

Drive
Drive Slot
Material
Material Spring steel
Surface
Surface plain
Hardness
Hardness 42-50 HRC

Assembly notice

Mounting hole: nominal diameter tol. H8