Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Clamping rings light range, with socket head cap screw

BN 325


Drive
Drive Hexalobular socket
Material
Material Free-cutting steel
Surface
Surface plain

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Features

Drive
Drive Hexalobular socket
Material
Material Free-cutting steel
Surface
Surface plain

Similar products

Functional principle

Advantages compared to adjusting rings:
- easy installation, low shaft loading
- clamping rings allow shaft tolerances
- easy to remove, can be moved precisely
- unaffected by externally-applied forces and vibrations at normal speeds
- no shaft damage since no material is displaced when clamped
- steady clamping load distribution over the shaft circumeference

Illustration functional principle