Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Fork heads

BN 2847 - fine thread

DIN 71752

~UNI 1676



Material
Material Free-cutting steel
Surface
Surface zinc plated blue
Version
Version fine thread

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

DIN 71752 ~UNI 1676

Features

Material
Material Free-cutting steel
Surface
Surface zinc plated blue
Version
Version fine thread

Functional principle

Variante 1: fork head, clevis pin, washer, split pin
Variante 2: fork head, ES-bolt (BN 484)

Illustration functional principle





Suitable for this


BN 483 - DIN 1434

Clevis pins with hole for fork heads - Steel - plain

BN 484

Fork head pins for fork heads DIN 71752 - Steel / spring steel - zinc plated blue