Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Dowel pins

 
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 1208 - ISO 2338 Parallel pins unhardened Free-cutting steel   plain
2 BN 855 - ISO 2338 Parallel pins unhardened, machined Free-cutting steel   plain
3 BN 857 - DIN 6325 Parallel pins hardened, ground Steel hardened 60 HRC plain
4 BN 858 - DIN 6325 Parallel pins hardened, ground Steel hardened 60 HRC plain
5 BN 1970 - DIN 7979 D Parallel pins with internal thread hardened, ground Steel hardened 60 HRC plain
6 BN 684 - ISO 2338 Parallel pins Stainless steel A1 / A2  
 
 
Unit 1 40-42 William Angliss Drive Laverton North 3026 Victoria | Phone +61 3 9360 9698 | Fax