Weld studs with hex nut
BN 292
DIN 525
~ČSN 021399
- Weldable
Material |
Material
Steel
|
Property class |
Property class
3.6
|
Surface |
Surface
black
|
All features
Standard
DIN 525
~ČSN 021399
Product features
- Weldable
Features
Material |
Material
Steel
|
Property class |
Property class
3.6
|
Surface |
Surface
black
|