Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

AMECOIL® SR

BN 910 - Wire threaded inserts with tang with free running thread

~DIN 8140 A



Brand
Brand AMECOIL®
Brandtype
Brandtype SR
Material
Material Stainless steel
Material type
Material type A2
Color
Color colorless

All features

L = nominal length in the not assembled condition, approx. 1/3 shorter


Standard

~DIN 8140 A

Features

Brand
Brand AMECOIL®
Brandtype
Brandtype SR
Material
Material Stainless steel
Material type
Material type A2
Color
Color colorless

Assembly notice

1. Drill the hole
2. Tap the thread
3. Install with hand tool
4. Install with insertion spindle
5. Break off tang

Illustration assembly





Suitable for this


BN 56050

AMECOIL® SR - Hand installation tools with crank handle completely equipped for AMECOIL® wire threaded inserts with tang - Steel - plain

BN 56043

AMECOIL® SR - Hand taps for AMECOIL® wire threaded inserts normal thread - Steel - plain

BN 56053

AMECOIL® SR - Machine taps for blind hole thread for AMECOIL® wire threaded inserts - Steel - plain

BN 56051

AMECOIL® SR - Manual removal tools for AMECOIL® wire threaded inserts with tang - Steel - plain

BN 56054

AMECOIL® SR - Hand tang break-off tools for AMECOIL® wire threaded inserts with tang - Steel - plain