Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® VP GVB

BN 22751 - Push-in tube connectors with integrated seal

  • With push-in connector for PG and metric through holes
  • Protection grade: IP67 on tube

Brand
Brand REIKU®
Brandtype
Brandtype VP GVB
Material
Material Polyamide
Material execution
Material execution PA
Color
Color black

All features


Product features

  • With push-in connector for PG and metric through holes
  • Protection grade: IP67 on tube

Features

Brand
Brand REIKU®
Brandtype
Brandtype VP GVB
Material
Material Polyamide
Material execution
Material execution PA
Color
Color black

Similar products

Assembly notice

Just push in this tube connector into a hole which corresponds to the Pg or metric diameter. Female thread in the wall or lock nut is not necessary. Wall thickness area 1 – 2,5 mm.




Suitable for this


BN 22622

REIKU® PA RNB - Tubings for cable protection standard version - Polyamide - PA 6