Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® PM WOG, metr.

BN 22712 - Elbows 90° with male metal thread

  • With metric metal connecting thread

Brand
Brand REIKU®
Brandtype
Brandtype PM WOG, metr.
Material
Material Polyamide
Material execution
Material execution PA
Color
Color gray

All features


Product features

  • With metric metal connecting thread

Features

Brand
Brand REIKU®
Brandtype
Brandtype PM WOG, metr.
Material
Material Polyamide
Material execution
Material execution PA
Color
Color gray

Similar products




Suitable for this


BN 22034

JACOB® - Hexagonal locknuts with metric thread - Brass - nickel plated

BN 22621

REIKU® PA RNG - Tubings for cable protection standard version - Polyamide - PA 6