Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Pozi pan head machine screws form Z

BN 20589

DIN 7985 A

(Standard withdrawn)

~ISO 7045

~UNI 7687

~ČSN 021147


  • Tensile strength 530 N/mm2
  • Proof stress 0,2% 460 N/mm2

Headform
Headform Pan Head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Material
Material Aluminum
Material type
Material type P65
Surface
Surface natural anodized

All features


Standard

DIN 7985 A (Standard withdrawn) ~ISO 7045 ~UNI 7687 ~ČSN 021147

Product features

  • Tensile strength 530 N/mm2
  • Proof stress 0,2% 460 N/mm2

Features

Headform
Headform Pan Head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Material
Material Aluminum
Material type
Material type P65
Surface
Surface natural anodized