Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Phillips cross recessed cheese head screws with captive tooth lock washer ~DIN 6797 A

BN 40100

~ISO 7048


  • Tooth lock washer: spring steel

Headform
Headform Pan Head (cheese head)
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 4.8
Surface
Surface zinc plated blue

All features


Standard

~ISO 7048

Product features

  • Tooth lock washer: spring steel

Additional information

Availability of other screw and washer variations on request.

Features

Headform
Headform Pan Head (cheese head)
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 4.8
Surface
Surface zinc plated blue

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use