Pozi flat countersunk head machine screws form Z
BN 30505
DIN 965 A
(Standard withdrawn)
~ISO 7046-1
~UNI 7688
~ČSN 021152
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated black
|
All features
Standard
Additional information
Countersink must be designed according to the corresponding standard!
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated black
|
BN 3310 - DIN 965 A - ~ISO 7046-2
Pozi flat countersunk head machine screws form Z - Stainless steel - A4
BN 357 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Steel - 4.8 - zinc plated blue
BN 388 - DIN 965 A - ~ISO 7046-1
Phillips flat countersunk head machine screws form H - Steel - 4.8 - zinc plated blue
BN 82213 - DIN 965 A - ~ISO 7046-2
Pozi flat countersunk head machine screws form Z - Stainless steel - A2