Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Prevailing torque type hex lock nuts thin type, with polyamide insert

BN 80035

DIN 985

(Standard withdrawn)

~UNI 7474



Material
Material Steel
Property class
Property class 6
Surface
Surface zinc plated yellow

All features

M10; M12; M14: wrench size according to ISO on request


Standard

DIN 985 (Standard withdrawn) ~UNI 7474

Features

Material
Material Steel
Property class
Property class 6
Surface
Surface zinc plated yellow