Ensat® SBS 337/338
BN 20349 - Self-cutting thread inserts with chip reservoir, for light metals, thermoplastics and thermoset plastics
Headform |
Headform
Unheaded
|
Brand |
Brand
Ensat®
|
Brandtype |
Brandtype
SBS 337/338
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
All features
Features
Headform |
Headform
Unheaded
|
Brand |
Brand
Ensat®
|
Brandtype |
Brandtype
SBS 337/338
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
Functional principle
A) Chips cavity
Illustration functional principle
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 20347
Ensat® SB 307/308 - Self-cutting thread inserts with cutting hole, for light metals, thermoplastics and thermoset plastics - Steel - case-hardened - zinc plated blue
BN 4874
Ensat® SBS 337/338 - Self-cutting thread inserts with chip reservoir, for light metals, thermoplastics and thermoset plastics - Steel - case-hardened - zinc plated yellow
BN 905
Ensat® SB 307/308 - Self-cutting thread inserts with cutting hole, for light metals, thermoplastics and thermoset plastics - Steel - case-hardened - zinc plated yellow
Suitable for this
BN 1181
Ensat® 610 - Hand installation tools for self-cutting threaded inserts - Steel - black
BN 1182
Ensat® 620 - Installation tools for electric and pneumatic screwdriver for self-tapping threaded inserts - Steel - black