Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Grooved taper pins

BN 882

DIN 1471

(Standard withdrawn)

~ISO 8744

~UNI 7586

~ČSN 022170



Brandtype
Brandtype KS 1
Material
Material Steel
Material type
Material type 11SMnPb30
Surface
Surface plain

All features


Standard

DIN 1471 (Standard withdrawn) ~ISO 8744 ~UNI 7586 ~ČSN 022170

Additional information

Other supply possibilities on request:
- grooved pins made of stainless steel or plastic

Features

Brandtype
Brandtype KS 1
Material
Material Steel
Material type
Material type 11SMnPb30
Surface
Surface plain

Functional principle

As driving pin on a drive shaft

Illustration functional principle